Silicon Carbide (SiC) Diode - EliteSiC, TO-247-3L, 10A, 1200V SiC Merged PiN-Schottky (MPS) Diode

Active

Overview

Silicon Carbide (SiC) Schottky Diodes use a completely new technology that provides superior switching performance and higher reliability compared to Silicon. No reverse recovery current, temperature independent switching characteristics, and excellent thermal performance sets Silicon Carbide as the next generation of power semiconductor. System benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size and cost.

  • Power converters
  • Switch mode power supplies
  • Motor drives
  • Power factor correction modules

  • Industrial Power Supply
  • EV Charger
  • Solar Inverter
  • Industrial Motor

  • Operating temperature: 175°C (max)
  • Easy paralleling
  • Extremely fast switching not dependent on temperature
  • No reverse or forward recovery
  • Enhanced surge current capability, MPS structure
  • Excellent thermal performance, Ag sintered
  • 100% UIS tested

Product Resources

Product services, tools and other useful resources related to UJ3D1210KS

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Configuration

VRRM (V)

IF(ave) (A)

VF (Max)

IFSM (A)

IR (Max) (µA)

Reference Price

UJ3D1210KS

Loading...

Active, New

CAD Model

Pb

A

H

P

-

-

NA

0

REEL

1

F

Q1

Single

1200

10

1.6

120

110

$3.2799

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.