Silicon Carbide (SiC) Schottky Diode - EliteSiC, 50A, 1200V, D3, TO-247-2L

Active

Overview

EliteSiC Schottky Diodes use a completely new technology that provides superior switching performance and higher reliability to silicon. No reverse recovery current, temperature independent switching characteristics, and excellent thermal performance sets Silicon Carbide as the next generation of power semiconductor. System benefits include highest efficiency, faster operating frequency, increased power density, reduced EMI, and reduced system size and cost.

  • Automotive HEV-EV Onboard Chargers
  • Automotive HEV-EV DC-DC Converters

  • Automotive HEV-EV Onboard Chargers
  • Automotive HEV-EV DC-DC Converters

  • Max Junction Temperature
  • Avalanche Rated
  • High Surge Current Capacity
  • Positive Temperature Coefficient
  • Ease of Paralleling
  • No Reverse Recovery / No Forward Recovery
  • AEC-Q101 qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVDSH50120C

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Configuration

VRRM (V)

IF(ave) (A)

VF (Max)

IFSM (A)

IR (Max) (µA)

Reference Price

NVDSH50120C

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-2LD

NA

0

TUBE

450

F

D3

Single

1200

50

1.75

231

200

$14.6255

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.