Silicon Carbide (SiC) Schottky Diode – EliteSiC, 20 A, 1200 V, D1, D2PAK-2L

Active

Overview

Silicon Carbide (SiC) Schottky Diodes use a completely newtechnology that provides superior switching performance and higherreliability compared to Silicon. No reverse recovery current,temperature independent switching characteristics, and excellentthermal performance sets Silicon Carbide as the next generation ofpower semiconductor. System benefits include highest efficiency,faster operating frequency, increased power density, reduced EMI, andreduced system size and cost.

  • Industrial

  • UPS / ESS
  • Solar
  • EV Charger

  • Max Junction Temperature 175°C
  • Avalanche Rated 200 mJ
  • High Surge Current Capacity
  • Positive Temperature Coefficient
  • No Reverse Recovery/No Forward Recovery

Tools and Resources

Product services, tools and other useful resources related to FFSB20120A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Configuration

VRRM (V)

IF(ave) (A)

VF (Max)

IFSM (A)

IR (Max) (µA)

Reference Price

FFSB20120A

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK2 (TO-263-2L)

1

260

REEL

800

Y

D1

Single

1200

20

1.75

135

400

$3.5934

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.