Silicon Carbide (SiC) Cascode JFET - EliteSiC, 44 mohm, 750V, TO-247-4L

Active

Overview

EliteSiC Cascode JFETs combine a normally-on SiC JFET with a Si MOSFET to create a normally-off device in a cascode circuit configuration, offering superior switching performance and reliability. Benefits include high efficiency, faster frequency, increased power density, reduced EMI, and smaller system size. These devices support standard gate drivers, simplifying the replacement of Si IGBTs and superjunction devices. Ideal for switching inductive loads

  • EV Charging
  • PV Inverters
  • Power Factor Correction Units
  • Motor Drives
  • induction heating

  • Electric Vehicle
  • Solar Inverter
  • AI/Datacenter Power Supply

  • On-resistance RDS(on)
  • Maximum operating temperature: 175 °C
  • Excellent Reverse Recover
  • Low Gate Charge

Product Resources

Product services, tools and other useful resources related to UJ4C075044K4S

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VDS(max) (V)

ID(peak) (A)

Typical RDS(on)

Package

Qg (nC)

Output capacitance Coss (pF)

TJ(max) (°C)

Bare Die

Reference Price

UJ4C075044K4S

Loading...

Active, New

CAD Model

Pb

A

H

P

-

-

NA

0

REEL

1

F

750

37.4

44

TO-247-4L

37.8

55

175

N

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.