Silicon Carbide (SiC) Cascode JFET Module - EliteSiC, 35 mohm, 1200V

Active

Overview

The UFB25SC12E1BC3N contains an 35 mohm/1200V JFET full bridge in EB1 package. The SiC JFET device is based on a unique ‘cascode’ circuit configuration, in which a normally-on SiC JFET is co-packaged with a Si MOSFET to produce a normally-off SiC FET device. The device’s silicon-like gate-drive characteristics allows the use of unipolar gate drives, compatible with Si IGBTs, Si FETs, SiC MOSFETs or Si superjunction devices. This device exhibits ultra-low gate charge and exceptional reverse recovery characteristics, making it ideal for switching inductive loads, and any application requiring standard gate drive. Advanced Ag sintering die attach technology gives the module superior thermal performance.

  • EV Charging
  • PV Inverters
  • Switch mode power supplies
  • Power factor correction modules
  • Motor drives
  • Induction heating

  • EV Charger
  • Industrial Power Supply
  • Solar Inverter
  • Industrial Motor

  • On-resistance: RDS(on) = 35mohm (typ)
  • Operating temperature: 150°C (max)
  • Excellent reverse recovery: Qrr = 244nC
  • Low body diode voltage: V_FSD = 1.4V
  • Low gate charge: Qg = 42.5nC
  • Threshold voltage VG(th): 5V (Typ)
  • Low intrinsic capacitance
  • ESD protected: HBM class 2 and CDM class C3

Tools and Resources

Product services, tools and other useful resources related to UFB25SC12E1BC3N

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VDS(max) (V)

ID(peak) (A)

Typical RDS(on)

Package

Qg (nC)

Output capacitance Coss (pF)

TJ(max) (°C)

Bare Die

Reference Price

UFB25SC12E1BC3N

Loading...

Active, New

CAD Model

Pb

A

H

P

-

-

NA

0

REEL

1

F

1200

25

35

E1B

42.5

94

150

N

$131.9434

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.