1.0 A, 30 V, Surface Mount Schottky Barrier Rectifiers

Active

Overview

  • Very Low Profile - Typical Height of 0.68 mm
  • Low Power Loss, High Efficiency
  • UL Flammability 94V-0 Classification
  • Moisture Sensitivity Level 1 per J−STD−020
  • NRVB Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • RoHS Compliant / Green Mold Compound

Product Resources

Product services, tools and other useful resources related to SS13HE

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

SS13HE

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323 EP

1

260

REEL

3000

N

Single

30

0.55

50

1

25

5.6

55

$0.0913

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.