200 mA, 30 V, Dual Schottky Diode, Common Cathode

Active

Overview

The Common Cathode Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand held and portable applications where space is limited.

  • Extremely Fast Switching Speed
  • Low VF (Forward Voltage) of typical 350 mV @ IF = 10 mA
  • Power Dissipation of 190 mW with Minimum Trace
  • 200 mA of Continuous Forward Current
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Product Resources

Product services, tools and other useful resources related to NSR30CM3

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR30CM3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

Common Cathode

30

0.32

2

0.2

0.6

5

10

$0.0269

More Details

NSVR30CM3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

Common Cathode

30

0.32

2

0.2

0.6

5

10

$0.038

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.