1.0 A, 30 V, Schottky Diode Full Bridge Rectifier

Favorite

Overview

These full wave bridge, using Schottky barrier diodes, are designed for the rectification of the high speed signal of wireless charging. The NSR1030QMUTWG has a very low forward voltage that will reduce conduction loss. It is housed in a UDFN 3.0 x 3.0 x 0.5 mm package that is ideal for space constrained wireless phone applications.

  • Full wave Bridge Rectification
  • Wireless Charging receivers
  • Extremely Fast Switching Speed
  • Low Forward Voltage − 490 mV (Typ) @ IF = 1 A
  • These Devices are Pb-Free, Halogen Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NSR1030QMUTWG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-4

1

260

REEL

3000

Y

Bridge

30

0.6

20

1

12

-

-

$0.2424

More Details

Show More

1-25 of 25

Products per page

Jump to :