45 V, 30 A Schottky Rectifier

Obsolete

Overview

This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Dual Diode Construction - Terminals 1 and 3 may be Connected for Parallel Operation at Full Rating
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 150?C Operating Junction Temperature

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 4.3 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260?C Max. for 10 Seconds
  • Shipped 30 units per plastic tube
  • Marking: B3045
  • Pb-Free Package is Available

Product Resources

Product services, tools and other useful resources related to MBR3045PT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR3045PTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

-

45

0.76

1000

30

200

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.