1.0 A, 40 V, Schottky Rectifier Low Leakage

Active

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features chrome barrier metal, epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low-voltage, high-frequency inverters, free wheeling diodes and polarity protection diodes.

  • Guardring for Stress Protection
  • Low Reverse Leakage
  • 175C Operating Junction Temperature
  • Epoxy Meets UL 94 V0 @ 0.125 in
  • Package Designed for Optimal Automated Board Assembly
  • ESD Rating: (Human Body Model = 3B, Machine Model = M4)
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MBR140ESF

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

MBR140ESFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

N

-

40

0.51

-

1

30

-

-

$0.0665

More Details

MBR140ESFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

N

-

40

0.51

-

1

30

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.