RF Transistor, NPN Single, 12 V, 100 mA, fT = 10 GHz

Obsolete

Overview

CPH6021 is RF Transistor, 12 V, 100 mA, fT = 10 GHz, NPN Single CPH6 for High-Frequency Low-Noise Amplifier.

  • Low-noise use: NF=1.2dB typ (f=1GHz)
  • High cut-off frequency: fT=10GHz typ (VCE=5V)
  • Forward transfer Gain=14dB typ (f=1GHz)
  • Halogen free compliance

Product Resources

Product services, tools and other useful resources related to CPH6021

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

CPH6021-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

NPN

0.1

20

60

150

0.7

8000

1.2

14

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.