RF Transistor, NPN Single CP, 8 V, 50 mA, fT=1.5 GHz

Obsolete

Overview

15GN01CA is RF Transistor, 8 V, 50 mA, fT = 1.5GHz, NPN Single CP for VHF to UHF Band High-requency Switching, High-Frequency General-Purpose Amplifier Applications.

  • Small ON-resistance Ron= 2 Ω (IB = 3 mA)
  • Small output capacitance Cob = 1.2 pF (VCB = 10 V)

Product Resources

Product services, tools and other useful resources related to 15GN01CA

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

15GN01CA-TB-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3 / CP-3

1

260

REEL

3000

N

NPN

0.05

8

200

400

0.2

1000

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.