Varactor Diode, 16V, 50nA, CR=6.0, rs=0.8Ω, Single MCPH3

Favorite

Overview

SVC704 is Varactor Diode, 16V, 50nA, CR=6.0, rs=0.8Ω, Single MCPH3 for AFC, VCO.

  • Automatic frequency control
  • Voltage-controlled oscillator
  • High capacitance ratio (VR=1.0 to 7.0V)
  • Small-sized package
  • Low series resistance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

SVC704-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

Tuning

Single

16

~NA~

0.05

~NA~

~NA~

0.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :