Single PIN Diode for Attenuator and RF Switch

Favorite

Overview

Low rs characteristics is enable to use high frequency applications. This PIN diode is designed to realize compact and efficient designs. NSDP301MX3 in a X3DFN2 miniature package enablesdesigners to meet the challenging task of achieving higher efficiency and meeting reduced space requirements. In addition, wettable flank package improves the quality at mounted to PCB.

  • RF Attenuator
  • RF Switch
  • Wireless Communication
  • Low Series Resistance : rs = 1.3Ω typ.
  • Small Interterminal Capacitance : C = 0.33 pF typ.
  • Small−sized Package X3DFN2

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

NSDP301MX3T5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

Y

PIN

Single

80

0.78

0.05

0.1

0.33

1.3

$0.069

More Details

Show More

1-25 of 25

Products per page

Jump to :