7.0 V Low Noise Schottky Diode

Active

Overview

The Schottky Diode is designed primarily for UHF mixer applications but suitable also for use in detector and ultra-fast switching circuits. This device is supplied in an inexpensive plastic package for low-cost, high-volume consumer requirements. It is also available in Surface Mount package.

  • Typical Low Noise Figure - 6.0 dB @ 1.0 GHz
  • Very Low Capacitance - Less Than 1.0 pF @ VR = 0 V
  • Typical High Forward Conductance - 0.5 V @ IF = 10 mA
  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MMBD101L

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

MMBD101LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

RF-SBD

Single

7

0.6

0.25

-

1

-

Price N/A

More Details

MMBD101LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

RF-SBD

Single

7

0.6

0.25

-

1

-

$0.0427

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.