RF Diode, Dual Series PIN for VHF, UHF and AGC

Active

Overview

This PIN diode is designed to realize compact and efficient designs. Two PIN diodes are incorporated in one SC-70 package. The use of dual PIN diodes can reduce both system cost and board space. This PIN diode is AEC-Q101 qualified and PPAP capable for automotive applications.

  • Auto Gain Control for Radio

  • Auto Gain Control (AGC) for Automotive Radio Antenna
  • Automotive Audio Tuner

  • Series connection of 2 elements in a small-size package
  • Small Interterminal Capacitance (C = 0.23 pF typ)
  • Small Forward Series Resistance (rs = 2.5 Ω typ)
  • Pb-Free, Halogen Free and RoHS compliance
  • AEC-Q101 qualified and PPAP capable
  • MCP3 package is pin-compatible with SC-70

Tools and Resources

Product services, tools and other useful resources related to NSVP264SDSF3

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

NSVP264SDSF3T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

Y

PIN

Dual Series

50

0.95

0.1

0.05

0.4

0.45

$0.115

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.