PIN Diode, 50V, 50mA, rs=5 Ohm(typ), Dual MCP

Favorite

Overview

1SV246 is PIN Diode, 50V, 50mA, rs=5 Ohm(typ), Dual MCP for VHF, UHF and AGC Applications.

  • Series connection of 2 elements in a very small-sized package facilitates high-density mounting and permits 1SV246-applied equipment to be made smaller
  • Small interterminal capacitance (C=0.23pF typ)
  • Small forward series resistance (rs=5Ω typ)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

Cj (pF)

RS Max (Ω)

Reference Price

1SV246-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

N

PIN

Dual Series

50

1

0.1

0.05

0.23

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :