8A, 1000V, Ultrafast Diode

Favorite

Overview

The RUR8100 is an ultrafast diode with low forward voltage drop. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial application.

  • Uninterruptible Power Supply
  • Ultrafast recovery Trr = 100ns (@IF= 8A)
  • Max Forward Voltage, VF = 1.8V (@ TC = 25°C)
  • 1000V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RURP8100

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

800

N

Single

8

100

1000

1.8

100

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :