Power Rectifier, Switch-mode, Planar UltraFast, 600 V, 15 A

Favorite

Overview

The NHPV15S600 is our new Dual 15A 600V Low Reverse Recovery Time Planar-based Ultrafast Rectifier. This new technology allows reduced losses due to low reverse recovery time and low reverse recovery charge. This platform also provides lower noise and better EMI performance. Primary application in CCM PFC applications. Secondary application involves Clamping, Flyback Diode and freewheeling applications.

  • Ultrafast 30 Nanosecond Recovery Time
  • 150C Operating Junction Temperature
  • High Voltage Capability of 600 V
  • ESD Ratings:
    Machine Model = C
    Human Body Model = 3A
  • Low Forward Drop
  • Low Leakage Specified @ 125C Case Temperature
  • NHPJ15S600G is HalogenFree/BFRFree

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NHPJ15S600G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TO-220-2 FullPak

NA

0

TUBE

50

N

Ultrafast

15

50

600

2.9

150

0.06

Price N/A

More Details

NHPV15S600G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Ultrafast

15

50

600

2.9

150

0.06

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :