400 V, 3.0 A Fast Recovery Power Rectifier

Last Shipments

Overview

Axial lead mounted fast recovery power rectifiers are designed for special applications such as dc power supplies, inverters, converters, ultrasonic systems, choppers, low RF interference and free wheeling diodes. A complete line of fast recovery rectifiers having typical recovery time of 100 nanoseconds providing high efficiency at frequencies to 250 kHz.

  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 5,000 per bag.
  • Available Tape and Reeled, 1500 per reel, by adding a "RL" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MR850, MR851, MR852, MR854, MR856
  • This are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to MR854

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MR854

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

-

-

BLKBX - Bulk Box

500

N

Fast Recovery

3

200

400

1.25

100

0.01

Price N/A

More Details

MR854G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBX

500

N

Fast Recovery

3

200

400

1.25

100

0.01

Price N/A

More Details

MR854RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1200

N

Fast Recovery

3

200

400

1.25

100

0.01

Price N/A

More Details

MR854RLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1200

N

Fast Recovery

3

200

400

1.25

100

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.