400 V, 1.0 A Fast Recovery Rectifier

Active

Overview

Axial-lead, Fast Recovery Rectifiers are designed for special applications such as dc power supplies, inverters, converters, ultrasonic systems, choppers, low RF interference and free wheeling diodes. A complete line of fast recovery rectifiers having typical recovery time of 150 nanoseconds providing high efficiency at frequencies to 250 kHz.

  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 1000 per bag.
  • Available Tape and Reeled, 5000 per reel, by adding a "RL" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N4933, 1N4934, 1N4935, 1N4936, 1N4937

Product Resources

Product services, tools and other useful resources related to 1N4936

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

1N4936

Loading...

Last Shipments

CAD Model

Pb

A

H

P

-

-

-

-

BLKBX - Bulk Box

1000

N

Fast Recovery

1

200

400

1.2

30

0.005

Price N/A

More Details

1N4936G

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

1000

N

Fast Recovery

1

200

400

1.2

30

0.005

$0.0376

More Details

1N4936RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

N

Fast Recovery

1

200

400

1.2

30

0.005

Price N/A

More Details

1N4936RLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

N

Fast Recovery

1

200

400

1.2

30

0.005

$0.0344

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.