Standard Recovery Rectifier, 600 V, 3.0 A

Active

Overview

The Standard Recovery Rectifier is designed for use in power supplies and other applications.

  • High Current to Small Size
  • High Surge Current Capability
  • Low Forward Voltage Drop
  • Void-Free Economical Plastic Package
  • Available in Volume Quantities
  • Plastic Meets UL 94V-0 for Flammability

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 220°C Max. for 10 Seconds, 1/16" from case
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N5400, 1N5401, 1N5402, 1N5404, 1N5406, 1N5407, 1N5408

Tools and Resources

Product services, tools and other useful resources related to 1N5406

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

1N5406

Loading...

Last Shipments

CAD Model

Pb

A

H

P

-

-

-

-

BLKBX - Bulk Box

500

N

Standard Recovery

3

-

600

1

200

0.01

Price N/A

More Details

1N5406G

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBX

500

N

Standard Recovery

3

-

600

1

200

0.01

$0.0923

More Details

1N5406RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1200

N

Standard Recovery

3

-

600

1

200

0.01

Price N/A

More Details

1N5406RLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1200

N

Standard Recovery

3

-

600

1

200

0.01

$0.0849

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.