Self-Protected Low Side Driver with Temperature and Current Limit

Favorite

Overview

NCV8401 is a three terminal protected Low-Side Smart Discrete device. The protection features include overcurrent, overtemperature, ESD and integrated Drain-to-Gate clamping for overvoltage protection. This device offers protection and is suitable for harsh automotive environments.

  • Switch a Variety of Resistive, Inductive and Capacitive Loads
  • Can Replace Electromechanical Relays and Discrete Circuits
  • Automotive / Industrial
  • Lamp Driver
  • Relay Driver
  • Short Circuit Protection
  • Thermal Shutdown with Automatic Restart
  • Integrated Clamp for Inductive Switching
  • ESD Protection
  • dV/dt Robustness
  • Analog Drive Capability (Logic Level Input)
  • RoHs Compliant
  • AEC-Q101 Qualified
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • This is a PbFree Device

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8401ADTRKG

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

42

33

23

1.56

$0.8062

More Details

Show More

1-25 of 25

Products per page

Jump to :