Self-Protected Low Side Driver with Temperature and Current Limit

Consult Sales Office

Overview

NCV8401 is a three terminal protected Low-Side Smart Discrete device. The protection features include overcurrent, overtemperature, ESD and integrated Drain-to-Gate clamping for overvoltage protection. This device offers protection and is suitable for harsh automotive environments.

  • Switch a Variety of Resistive, Inductive and Capacitive Loads
  • Can Replace Electromechanical Relays and Discrete Circuits
  • Automotive / Industrial

  • Lamp Driver
  • Relay Driver

  • Short Circuit Protection
  • Thermal Shutdown with Automatic Restart
  • Integrated Clamp for Inductive Switching
  • ESD Protection
  • dV/dt Robustness
  • Analog Drive Capability (Logic Level Input)
  • RoHs Compliant
  • AEC-Q101 Qualified
  • NCV Prefix for Automotive and Other Applications Requiring Site and Change Control
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NCV8401

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8401DTRKG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

42

33

23

1.56

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.