Power MOSFET, N-Channel, Logic Level, Clamped MOSFET with ESD Protection

Lifetime

Overview

Power MOSFET 9 A, 52 V, N-Channel, Logic Level, Clamped MOSFET w/ESD Protection

  • Solenoid Drivers
  • Lamp Drivers
  • Small Motor Drivers

  • Automobiles

  • Diode Clamp Between Gate and Source
  • ESD Protection - HBM 5000 V
  • Active Over - Voltage Gate to Drain Clamp
  • Scalable to Lower or Higher RDS(on)
  • Internal Series Gate Resistance

Product Resources

Product services, tools and other useful resources related to 9N05A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NIC9N05ACLF

Loading...

Obsolete

CAD Model

Pb

A

H

P

Bare Die

NA

0

WJAR

1

N

N-Channel

-

-

-

-

Price N/A

More Details

NIC9N05ATS1

Loading...

Obsolete

CAD Model

Pb

A

H

P

Bare Die

NA

0

DSFTP

3500

N

N-Channel

52

9

1210

1.74

Price N/A

More Details

NID9N05ACLT4G

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

52

9

181

28.8

Price N/A

More Details

NIF9N05ACLT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

1000

N

N-Channel

52

9

181

28.8

Price N/A

More Details

NIF9N05ACLT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

N

N-Channel

52

9

181

28.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.