Full SiC MOSFET Module | EliteSiC Two Channel Full SiC Boost, 1200 V, 40 mohm SiC MOSFET + 1200 V, 40 A SiC Diode

Active

Overview

The NXH40B120MNQ0 is a EliteSiC power integrated module (PIM) containing a dual full SiC boost stage consisting of two 40mohm/1200V SiC MOSFETs and two 40A/1200V SiC diodes. Two additional 50A/1200V bypass rectifiers used for inrush current limit are included. An on-board thermistor is included.

  • Solar Inverter Boost Stage

  • Solar Inverter
  • UPS
  • Energy Storage Systems
  • Electric Vehicle Charging Stations

  • SiC MOSFET Specification: 40 mΩ 1200 V
  • 50 A / 1200 V Bypass Diodes
  • SiC Rectifier Specification: VF = 1.4 V
  • Solderable Pins
  • Thermistor

Tools and Resources

Product services, tools and other useful resources related to NXH40B120MNQ0

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH40B120MNQ0SNG

Loading...

Active

CAD Model

Pb

A

H

P

Q0

NA

0

BTRAY

24

Y

Two Channel Boost

1200

40

Solar Inverter, Energy Infrastructure

$62.829

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.