SiC Module - EliteSiC 2-PACK Half Bridge Topology, 1200 V, 10 mohm SiC M1 MOSFET

Active

Overview

The NXH010P120MNF1 is a EliteSiC MOSFET module containing a 10 mohm 1200V SiC MOSFET half bridge and an NTC thermistor in an F1 module.

  • AC-DC Conversion
  • DC-AC Conversion
  • DC-DC Conversion

  • Electric Vehicle Charger
  • Energy Storage System
  • Solar Inverter 3-phase
  • Uninterruptible Power Supply

  • Recommended gate voltage 18V - 20V
  • Low thermal resistance
  • Options for TIM or no TIM

Tools and Resources

Product services, tools and other useful resources related to NXH010P120MNF1

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH010P120MNF1PG

Loading...

Active

CAD Model

Pb

A

H

P

PIM18 33.8x42.5 (PRESS FIT)

NA

0

BTRAY

28

F

Half-Bridge

1200

10

EV Charging, Energy Infrastructure

$115.3975

More Details

NXH010P120MNF1PNG

Loading...

Active

CAD Model

Pb

A

H

P

PIM18 33.8x42.5 (PRESS FIT)

NA

0

BTRAY

28

F

Half-Bridge

1200

10

EV Charging, Energy Infrastructure

$100.6644

More Details

NXH010P120MNF1PTG

Loading...

Active

CAD Model

Pb

A

H

P

PIM18 33.8x42.5 (PRESS FIT)

NA

0

BTRAY

28

F

Half-Bridge

1200

10

EV Charging, Energy Infrastructure

$115.3975

More Details

NXH010P120MNF1PTNG

Loading...

Active

CAD Model

Pb

A

H

P

PIM18 33.8x42.5 (PRESS FIT)

NA

0

BTRAY

28

F

Half-Bridge

1200

10

EV Charging, Energy Infrastructure

$94.7837

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.