Silicon Carbide (SiC) Module – EliteSiC, 3 mohm SiC M3S MOSFET, 1200 V, 2-PACK Half Bridge Topology, F2 Package

Favorite

Overview

The NXH003P120M3F2PTNG is a power module containing 3 mohm / 1200 V SiC MOSFET half−bridge and a thermistor with Si3N4 DBC in an F2 package. The SiC MOSFET switches use M3S technology and are driven with 18V-20V gate drive.

  • DC-AC Conversion
  • DC-DC Conversion
  • AC-DC Conversion
  • UPS
  • Energy Storage Systems
  • Electric Vehicle Charging Stations
  • Solar Inverters
  • 15V to 18V Gate Drive
  • 3 mohm / 1200V M3S SiC MOSFET Half-Bridge
  • Pb-Free, Halide Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH003P120M3F2PTNG

Loading...

Active

CAD Model

Pb

A

H

P

PIM36 56.70x42.50x12.00

NA

0

BTRAY

20

F

Half-Bridge

1200

3

EV Charging, Energy Infrastructure

$226.9126

More Details

Show More

1-25 of 25

Products per page

Jump to :