Silicon Carbide (SiC) Module - EliteSiC Power Module for Traction Inverter, Single-Side Cooling, 2.6mΩ Rds_on, 1200V, Half-Bridge, 90° Power Tabs 

Active

Overview

The NVVR26A120M1WST is part of the EliteSiC power module family of for Hybrid and Electric Vehicle (HEV) traction inverter application. The module consists of two 1200V SiC MOSFETs in a Half-Bridge configuration. The EliteSiC chipset utilizes the M1 SiC technology from onsemi in providing high current density, robust short circuit protection, high block voltage, and high operating temperature to deliver class-leading performance in EV traction applications.

  • Automotive Traction Inverter

  • Main Traction Inverter for Battery Electric Vehicle, Plug-in Hybrid Vehicles, and Full Hybrid Vehicles

  • Half-Bridge Single Side Cooling
  • Ultra-Low Stray Inductance
  • Ultra-Low Rds_on
  • Tj_max = 175°C continuous operation
  • Automotive Grade EliteSiC MOSFET Technology
  • Sintering Technology for Die Attach

Tools and Resources

Product services, tools and other useful resources related to NVVR26A120M1WST

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NVVR26A120M1WST

Loading...

Active

CAD Model

Pb

A

H

P

AHPM15−CDA MODULE

NA

0

TUBE

6

F

Half-Bridge

1200

2.6

Traction Inverter

$408.0298

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.