Overview

1200V 40mΩ 31A 3 Phase Bridge Power Module with temperature sensing for PFC On Board Charger in xEV

  • PFC for On−Board Charger in xEV Applications
  • 11 -22kW on board charger for EV−PHEV
  • DIP Silicon Carbide 3−Phase Bridge Power Module for On−boardCharger (OBC) for xEV
  • Compact Design for Low Total Module Resistance
  • Creepage and Clearance per IEC 60664−1, IEC 60950−1
  • Module Serialization for Full Traceability
  • Lead Free, ROHS and UL94V−0 Compliant
  • Automotive Qualified per AEC−Q101 and AQG324

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NVXK2VR40WDT2

Loading...

Active

CAD Model

Pb

A

H

P

APM32 44.00x28.80x5.70

NA

0

TUBE

60

F

Bridge

1200

71

Automotive OBC

$67.2365

More Details

Show More

1-25 of 25

Products per page

Jump to :