Si/SiC Hybrid Module, Split T-Type NPC inverter 

Active

Overview

The NXH200T120H3Q2 is a power integrated module (PIM) containing a split T-type neutral point clamped three-level inverter, consisting of two 200A/1200V half-bridge IGBTs with inverse diodes, two neutral point 100A/650V SiC diodes, two 150A/650V neutral point IGBTs with inverse diodes, two half-bridge 150A/1200V rectifiers and a negative temperature coefficient thermistor (NTC).

  • DC-AC Stage

  • Solar Inverter
  • UPS
  • Energy Storage Systems

  • Low VCE(sat) fast switching IGBTs combined with SiC diodes in neutral point
  • Low thermal resistance baseplate
  • Solder pins
  • Thermal Interface Material and Ni-plated DBC

Product Resources

Product services, tools and other useful resources related to NXH200T120H3Q2F2STNG

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Reference Price

NXH200T120H3Q2F2STNG

Loading...

Active

CAD Model

Pb

A

H

P

Q2

NA

0

BTRAY

36

F

Split T-Type

1200

200

1.86

1.5

$107.5596

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.