100V 3 Phase Automotive Power MOSFET Module, APM21

Favorite

Overview

100V 2.2mΩ 3 Phase Automotive Power MOSFET Module for 48V E-Compressor and Other 48V Auxiliaries.

  • 48V E−Compressor, and Other 48 V Auxiliaries
  • Automotive 48V Inverter
  • Compact Design for Low Total Module Resistance
  • Electrically Isolated DBC Substrate for Low Thermal Resistance
  • Module Level AQG324 Qualified
  • Pb−free, RoHS and UL94V−0 Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

NXV10V160ST1

Loading...

Active

CAD Model

Pb

A

H

P

APM21 44.00x29.00x5.00, 8.00P

NA

0

TUBE

44

Y

Six-Pack

100

2.2

$35.2125

More Details

Show More

1-25 of 25

Products per page

Jump to :