H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter

Active

Overview

OnBoard Charger H-Bridge in APM16 Series for LLC and Phase-shifted DC-DC Converter. 51mOhm SuperFET3 H-Bridge on Al²O³ DBC substrate with 5kV isolation in a compact APM16 transfer molded module

  • DC−DC Converter for On−board Charger in EV−PHEV

  • On−board Charger in EV−PHEV

  • SIP or DIP H−Bridge Power Module for On−board Charger (OBC) in EV−PHEV
  • High Voltage Snubber Capacitor for Low Noise at High Voltage Battery
  • 5 kV/1 sec Electrically Isolated Substrate for Easy Assembly
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • Lead Free, RoHS and UL94V−0 Compliant
  • Automotive Qualified per AEC Q101 and AQG324 Guidelines

Tools and Resources

Product services, tools and other useful resources related to FAM65HR51DS2

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

FAM65HR51DS2

Loading...

Active

CAD Model

Pb

A

H

P

PIM16 40.10x21.90x4.50

NA

0

TUBE

72

Y

Full Bridge

650

51

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.