Intelligent Power Module (IPM), 600 V, 15 A

Obsolete

Overview

This “Inverter IPM” is highly integrated power module containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single SIP module (Single-In line Package). Output stage uses IGBT / FRD technology and implements Under Voltage Protection (UVP) and Over Current Protection (OCP) with a Fault Detection output flag. Internal Boost diodes are provided for high side gate boost drive.

  • 3-phase Motor

  • Motor Control System
  • Industrial / General Control System
  • HVAC
  • Clothes Washer / Dryer
  • Dish Washer
  • Refrigerator

  • Protective circuits including over current (bus line) and pre-drive low voltage protection are built in.
  • Direct input of CMOS level control signals without insulating circuits is possible. (Active HIGH)
  • A single power supply drive is enabled through the use of bootstrap circuits for upper power supplies. (externally set)
  • Built-in simultaneous upper/lower ON prevention circuit to prevent arm shorting through simultaneous ON input for the upper and lower side transistors.
    (Dead time is required for preventing shorting due to switching delay.)
  • The level of the overcurrent protection current can be changed with the external resistor “RSD” between the “ISD” and “VSS” terminals.
  • Monitoring substrate temperature is possible through the use of an internal thermistor.
  • Certification : UL Recognized (File number : E339285)

Product Resources

Product services, tools and other useful resources related to STK531U394C-E

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

STK531U394C-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-29

NA

0

TUBE

110

N

SIP05

3-Phase Inverter IGBT

IMS Full Pack

Active High

600

15

1.8

~NA~

Combined Emitter Pin with Internal Sense Resistor

Yes

Vertical SIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.