SPM® 3 27 SeriesIntelligent Power Module (IPM) Bridgeless PFC, 600 V, 60 A

Active

Overview

The NFP36060L42T is an advanced PFC SPM 3 module providing a fully-featured, high-performance Bridgeless PFC (Power Factor Correction) input power stage for consumer, medical, and industrial applications. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockout, over-current shutdown, thermal monitoring, and fault reporting. These modules also feature a full-wave rectifier and high-performance output diodes for additional space savings and mounting convenience

  • 2-Phase Bridgeless PFC Converter (AC 200V Class)

  • Commercial Air-conditioner
  • Industrial Motor dtive

  • 600 V – 60 A 2-Phase Bridgeless PFC with Integral Gate Drivers and Protection
  • Very Low Thermal Resistance using AlN DBC Substrate
  • Low-Loss Field Stop 4th Generation IGBT(FS4)
  • Built-in NTC Thermistor for Temperature Monitoring
  • Isolation Rating of 2500Vrms / 1min
  • Built-in Shunt Resistor for Current Sensing

Product Resources

Product services, tools and other useful resources related to NFP36060L42T

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFP36060L42T

Loading...

Active

CAD Model

Pb

A

H

P

DIP-027

NA

0

TUBE

60

Y

SPM3V PFC

Bridgeless PFC Module with Shunt Resistor

DBC

Active High

600

60

1.55

~NA~

Combined Emitter Pin with Internal Sense Resistor

Yes

DIP

$15.1345

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.