Intelligent Power Module (IPM), 600V, 15A

Favorite

Overview

The NFAQ1560R43TB is a fully-integrated inverter power stage consisting of a high-voltage driver, six IGBT’s and a thermistor, suitable for driving permanent magnet synchronous (PMSM) motors, brushless-DC(BLDC) motors and AC asynchronous motors. The IGBT’s are configured in a 3-phase bridge with separate emitter connections for the lower legs for
maximum flexibility in the choice of control algorithm. The power stage has a full range of protection functions including cross-conduction protection, external shutdown and under-voltage lockout functions. An internal comparator and reference connected to the over-current protection circuit allows the designer to set the over-current protection level.

  • 3-phase inverter
  • Air conditioner
  • Washing machine
  • Fan motor
  • Pump
  • Industrial inverter
  • Three-phase 15A / 600V IGBT module with integrated drivers using DBC substrate
  • Typical values: VCE(sat) = 1.7, VF = 2.0V, ESW = 610µJ at 15A
  • Compact size of dual in-line package (29.6 mm x 18.2 mm)
  • Adjustable over-current protection level
  • Integrated bootstrap diodes and resistors
  • NTC thermistor embedded
  • Stopper lead option

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFAQ1560R43TB

Loading...

Active

CAD Model

Pb

A

H

P

DIP38, 29.60x18.20x7.70, 1.00P (EP−4)

NA

0

TUBE

400

F

Compact IPM

3-Phase Inverter IGBT

DBC

Active High

600

15

1.7

~NA~

3 Emitter Pins

Yes

DIP

$7.3097

More Details

Show More

1-25 of 25

Products per page

Jump to :