Intelligent Power Module (IPM), 600 V, 10 A, Long lead

Active

Overview

The NFAQ1060L33T is a fully-integrated inverter power stage consisting of a high-voltage driver, six IGBT’s and a thermistor, suitable for driving permanent magnet synchronous (PMSM) motors, brushless-DC (BLDC) motors and AC asynchronous motors. The IGBT’s are configured in a 3-phase bridge with separate emitter connections for the lower legs for maximum flexibility in the choice of control algorithm.The power stage has a full range of protection functions including cross-conduction protection, external shutdown and under-voltage lockout functions. An internal comparator and reference connected to the over-current protection circuit allows the designer to set the over-current protection level.

  • Industrial fan
  • Washing machine
  • Air conditioner
  • Pump

  • Industrial fan
  • Washing machine
  • Air conditioner
  • Pump

  • Three-phase 10 A / 600 V IGBT module with integrated drivers using DBC substrate
  • Typical values: VCE(sat) = 1.9V, VF = 2.4V, ESW = 400 µJ at 10 A
  • Compact 29.6 mm x 18.2 mm dual in-line package
  • Adjustable over-current protection level
  • Integrated bootstrap diodes and resistors
  • NTC thermistor embedded
  • Long lead length (5.5mm, module bottom to pin end)

Product Resources

Product services, tools and other useful resources related to NFAQ1060L33T

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFAQ1060L33T

Loading...

Active

CAD Model

Pb

A

H

P

DIP38, 29.60x18.20x9.80, 1.00P (EP−3)

NA

0

TUBE

400

Y

Compact IPM

3-Phase Inverter IGBT

DBC

Active High

600

10

1.9

N/A

3 Emitter Pins

Yes

DIP

$8.074

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.