Intelligent Power Module (IPM), 600 V 10 A with advanced SIP package

Favorite

Overview

The NFAP1060L3TT is a fully-integrated inverter power stageconsisting of a high-voltage driver, six IGBT’s and a thermistor, suitablefor driving permanent magnet synchronous (PMSM) motors, brushless-DC (BLDC) motors and AC asynchronous motors. The IGBT’s areconfigured in a 3-phase bridge with separate emitter connections for thelower legs for maximum flexibility in the choice of control algorithm.The power stage has a full range of protection functions including crossconductionprotection, external shutdown and under-voltage lockoutfunctions. An internal comparator and reference connected to the overcurrentprotection circuit allows the designer to set the over-currentprotection level.

  • Industrial Drives
  • Pumps
  • Fans
  • Automations
  • A single power supply drive is enabled through the use of bootstrap circuits for upper power supplies. (externally set)
  • Built-in under voltage protection
  • Thermistor for Substrate Temperature Measurement
  • Compact 44mm x 20.9mm single in-line package
  • Certification : UL Recognized (File number : E339285)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFAP1060L3TT

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SIP29 44.00x20.90x5.50, 1.27P

NA

0

TUBE

120

Y

SIPK

3-Phase Inverter IGBT

IMS Full Pack

Active High

600

10

2.1

~NA~

3 Emitter Pins

Yes

Vertical SIP

$8.2486

More Details

Show More

1-25 of 25

Products per page

Jump to :