Intelligent Power Module (IPM), 600 V / 5 A with advanced SIP package

Active

Overview

The NFAP0560R4TT is a fully-integrated inverter power stage consisting of a high-voltage driver, six IGBT’s and a thermistor, suitable for driving permanent magnet synchronous (PMSM) motors, brushless- DC (BLDC) motors and AC asynchronous motors. The IGBT’s are configured in a 3-phase bridge with separate emitter connections for the lower legs for maximum flexibility in the choice of control algorithm. The power stage has a full range of protection functions including crossconduction protection, external shutdown and under-voltage lockout functions. An internal comparator and reference connected to the overcurrent protection circuit allows the designer to set the over-current protection level.

  • Industrial Drives

  • Pumps
  • Fans
  • Automations

  • A single power supply drive is enabled through the use of bootstrap circuits for upper power supplies. (externally set)
  • Built-in under voltage protection
  • Thermistor for Substrate Temperature Measurement
  • Compact 44mm x 20.9mm single in-line package

Product Resources

Product services, tools and other useful resources related to NFAP0560R4TT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFAP0560R4TT

Loading...

Active

CAD Model

Pb

A

H

P

SIP29 44.00x20.90x5.50, 1.27P

NA

0

TUBE

120

F

SIPK

3-Phase Inverter IGBT

DBC

Active High

600

5

1.75

~NA~

3 Emitter Pins

Yes

Vertical SIP

$8.5625

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.