Intelligent Power Module, SPM31, 650 V, 30A (NTC option)

Active

Overview

NFAM3065L4BT is an advanced Motion SPM providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown,thermal monitoring of drive IC, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • Inverter for AC Induction, BLDC, and PMSM motors.

  • HVAC
  • Commercial Air conditioner
  • Factory automation
  • Robotics

  • 650 V - 30 A 3-Phase IGBT Inverter with Integral Gate Drivers and Protection
  • Low-Loss, Short-Circuit Rated IGBTs (FS4)
  • Very Low Thermal Resistance Using
  • Built-In Bootstrap Diodes and Dedicated Vs Pins Simplify PCB Layout
  • Single-Grounded Power Supply
  • Isolation Rating: 2500 Vrms / 1 min.
  • Thermister Built-In

Tools and Resources

Product services, tools and other useful resources related to NFAM3065L4BT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFAM3065L4BT

Loading...

Active

CAD Model

Pb

A

H

P

DIP39, 54.50x31.00x5.60, 1.78P

NA

0

TUBE

90

Y

SPM31

3-Phase Inverter IGBT

DBC

Active High

650

30

1.6

~NA~

3 Emitter Pins

Yes

DIP

$11.918

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.