Intelligent Power Module, SPM31, 650 V, 20 A (NTC option)

Favorite

Overview

NFAM2065L4BT is an advanced Motion SPM providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown, thermal monitoring of drive IC, and fault reporting. The built-in, high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal IGBTs. Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • Inverter for AC Induction, BLDC, and PMSM motors.
  • Factory automation
  • Commercial Air conditioner
  • HVAC
  • Robotics
  • 650 V - 20 A 3-Phase IGBT Inverter with Integral Gate Drivers and Protection
  • Low-Loss, Short-Circuit Rated IGBTs (FS4)
  • Very Low Thermal Resistance Using
  • Built-In Bootstrap Diodes and Dedicated Vs Pins Simplify PCB Layout
  • Single-Grounded Power Supply
  • Isolation Rating: 2500 Vrms / 1 min.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFAM2065L4BT

Loading...

Active

CAD Model

Pb

A

H

P

DIP39, 54.50x31.00x5.60, 1.78P

NA

0

TUBE

90

Y

SPM31

3-Phase Inverter IGBT

DBC

Active High

650

20

1.6

~NA~

3 Emitter Pins

Yes

DIP

$16.4641

More Details

Show More

1-25 of 25

Products per page

Jump to :