Intelligent Power Module, 600V, 4A, DIP

Favorite

Overview

NFA50460R4B is an advanced Motion SPM 5 Series based on FS4 RC−IGBT technology as a compact inverter solution for small power motor drive applications such as fans and pumps. Embedded six FS4 RC−IGBTs, three half−bridge gate drive HVICs with temperature sensing, and three bootstrap diodes in a compact package fully isolated and optimized for thermal performance. Major features are low Electro−magnetic Interference (EMI) characteristics through optimizing switching speed and reducing parasitic inductance. Since IGBTs are employed as power switches, it provides much more ruggedness and larger Safe Operating Area (SOA) than IGBT based power modules. Right solution for compact and reliable inverter designs where the assembly space is constrained.

  • 3-phase inverter
  • Fan motor
  • Dish washer
  • Washing machine, Dryer
  • Pumps
  • Optimized for over (10) kHz Switching Frequency
  • 600 V FS4 RC−IGBT 3−Phase Inverter with Gate Drivers and Protection
  • Built−In Bootstrap Diodes Simplify PCB Layout
  • Separate Open−Source Pins from Low−Side IGBTs for Three−Phase Current−Sensing
  • Optimized for Low Electromagnetic Interference
  • HVIC Temperature−Sensing Built−In for Temperature Monitoring
  • Active−HIGH Interface, Works with 3.3 / 5 V Logic, Schmitt−trigger Input
  • HVIC for Gate Driving and Under−Voltage Protection
  • Isolation Rating: 1500 Vrms / Min.
  • Moisture Sensitive Level (MSL) 3 for SMD PKG
  • Pb−Free and are RoHS CompliantApplicationsPb−Free and are RoHS CompliantApplicationsPb−Free and are RoHS Compliant
  • Pb−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFA50460R4B

Loading...

Active

CAD Model

Pb

A

H

P

DIP-023

NA

0

TUBE

270

F

SPM5

3-Phase Inverter IGBT

Full Pack

Active High

600

4

1.85

-

3 Source Pins

No

DIP

$3.9607

More Details

Show More

1-25 of 25

Products per page

Jump to :