Intelligent Power Module, 1200V, 25A.

Favorite

Overview

NFA32512L72 is an advanced IPM module providing a fully−featured, high−performance inverter output stage for AC Induction, BLDC and PMSM motors.
These modules integrate optimized gate drive of the built−in novel field stop 7th generation IGBTs to minimize EMI and losses, while also providing multiple on−module protection features including under−voltage lockouts, over−current shutdown, thermal monitoring of drive IC, and fault reporting.
The built−in, high−speed HVIC requires only a single supply voltage and translates the incoming logic−level gate inputs to the high−voltage, high−current drive signals required to properly drive the module’s internal IGBTs.
Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • HVAC, Heat Pumps, Commercial Air conditioner
  • Industrial Pupms & Fans
  • VFD, Servo Motors, Robotics
  • Industrial Automation
  • HVAC, Heat Pumps, Commercial Air conditioner
  • Industrial Pupms & Fans
  • Variable frequency drive
  • Servo Motors, Robotics
  • 1200 V/25 A 3−phase IGBT Inverter with Integral Gate Driver and Protections
  • Built−in Under−Voltage Protection (UVP)
  • LVIC Temperature−Sensing Built−In for Temperature Monitoring
  • Separated Open−Emitter Pins from Low−Side IGBTs for Three−Phase Current Sensing
  • Isolation Rating: 2500 Vrms / 1 min.
  • This Device is Pb−Free and is RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFA32512L72

Loading...

Active

CAD Model

Pb

A

H

P

DIP-027

NA

0

TUBE

60

F

SPM3V

3-Phase Inverter IGBT

DBC

Active High

1200

25

1.5

~NA~

3 Emitter Pins

Yes

DIP

$25.1448

More Details

Show More

1-25 of 25

Products per page

Jump to :