Intelligent Power Module, 500V, 4A

Favorite

Overview

The FSB70450 is an advanced Motion SPM® 7 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC and PMSM motors. These modules integrate optimized gate drive of the built-in MOSFETs (FRFET® technology) to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, thermal monitoring, fault reporting and interlock function. The built-in one HVIC translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal MOSFETs. Separate open-souce MOSFET terminals are available for each phase to support the widest variety of control algorithms

  • Motion Control - Home Appliance/Industrial Motor
  • UL Certified No. E209204 (UL1557)
  • High Performance PQFN Package
  • 500 V RDS(on) = 2.2 Ω(Max) FRFET MOSFET 3-Phase Inverter with Gate Drivers and Protection
  • Separate Open-Source Pins from Low-Side MOSFETs for Three-Phase Current-Sensing
  • Active-HIGH Interface, Works with 3.3 / 5 V Logic, Schmitt-trigger Input
  • Optimized for Low Electromagnetic Interference
  • HVIC Temperature-Sensing Built-In for Temperature Monitoring
  • HVIC for Gate Driving with Under-Voltage Protection and Interlock Function
  • Isolation Rating: 1500 Vrms / min.
  • Moisture Sensitive Level (MSL) 3
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB70450

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-27

3

260

REEL

1000

Y

SPM7

3-Phase Inverter MOSFET

PQFN

Active High

500

4.8

-

1.9

3 Source Pins

Yes

SMD

$4.3634

More Details

Show More

1-25 of 25

Products per page

Jump to :