Intelligent Power Module, 250V, 3.6A

Active

Overview

Tools and Resources

Product services, tools and other useful resources related to FSB50825AB

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50825AB

Loading...

Active

CAD Model

Pb

A

H

P

DIP-021

NA

0

TUBE

180

Y

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

250

3.6

-

0.33

3 Source Pins

No

DIP

$3.9849

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.