Intelligent Power Module (IPM), Motion Control

Active

Overview

FSB50250AT is an advanced power module for motion control, based on fast-recovery MOSFET (FRFET®) technology as a compact inverter solution for small power motor drive applications such as fans and pumps. FSB50250AT contains six FRFET MOSFETs, three half-bridge gate driver HVICs with temperature sensing, and three bootstrap diodes in a compact package fully isolated and optimized for thermal performance. FSB50250AT features low electromagnetic interference (EMI) characteristics through optimizing switching speed and reducing parasitic inductance. Since FSB50250AT employs MOSFETs as power switches, it provides much more ruggedness and larger safe operating area (SOA) than IGBT-based power modules. FSB50250AT is the right solution for compact and reliable inverter designs where the assembly space is constrained.

  • Motion Control - Home Appliance/Industrial Motor

  • 500V RDS(on)=3.8Ω (Max.) FRFET® MOSFET 3-phase inverter including HVICs
  • Three separate open-emitter pins from low side MOSFETs for three leg current sensing
  • HVIC for gate driving and under-voltage protection
  • Active-High interface, can work with 3.3V/5V logic
  • Optimized for low electromagnetic interference
  • Isolation voltage rating of 1500Vrms for 1min.
  • Temperature sensing built in HVIC
  • Embedded bootstrap diodes in the package

Tools and Resources

Product services, tools and other useful resources related to FSB50250AT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50250AT

Loading...

Active

CAD Model

Pb

A

H

P

DIP-023

NA

0

TUBE

180

Y

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

500

1.2

-

2.5

3 Source Pins

No

DIP

$3.6136

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.