Intelligent Power Module, 600 V, 30A

Favorite

Overview

FND43060T is a power module for motion control, Developed to Provide A Very Compact and High Performance Inverter Solution for AC Motor Drives in Low-Power Applications Such as Air Conditioners and Industrial Inverter. It Combines Low-Loss Short-Circuit Rated IGBTs and Optimized Gate Drivers in A Fully Isolated Package to Deliver A Simple and Robust Design. The System Reliability Is Further Enhanced by The Built-In NTC for Temperature Monitoring, Integrated Under-Voltage Lock-Out Function for Both High and Low Side, and An Over-Current Protection Input. Three Separate Open-Emitter Pins for Low Side IGBTs Make Three Leg Current Sensing Possible. Built-In Bootstrap Diodes and Dedicated VS Pins Make PCB Layout Easy.

  • Motion Control - Home Appliance/Industrial Motor
  • UL Certified No. E209204 (UL1557)
  • 600V 30A 3-phase IGBT inverter with integral gate drivers and protection
  • Low thermal resistance using ceramic substrate
  • Low-loss, Short-circuit rated IGBTs
  • Built-in bootstrap diodes and dedicated Vs pins simplify PCB layout
  • Built-in NTC thermistor for temperature monitoring
  • Seperate open-emitter pins from low-side IGBTs for three-phase current sensing
  • Single-grounded power supply
  • Isolation rating 4000Vrms/min

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FND43060T2

Loading...

Active

CAD Model

Pb

A

H

P

CDIP-026

NA

0

TUBE

72

N

SPM45

3-Phase Inverter IGBT

Ceramic

Active High

600

30

1.65

~NA~

3 Emitter Pins

Yes

DIP

$8.855

More Details

Show More

1-25 of 25

Products per page

Jump to :