Intelligent Power Module, 600 V, 4A

Obsolete

Overview

Tools and Resources

Product services, tools and other useful resources related to FNB80460T3

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FNB80460T3

Loading...

Obsolete

CAD Model

Pb

A

H

P

DIP-025

NA

0

TUBE

180

N

SPM8

3-Phase Inverter IGBT

Full Pack

Active High

600

4

1.85

~NA~

3 Emitter Pins

Yes

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.