Motion SPM® 45 Series

Active, Not Rec

Overview

FNB41560B2 is a Motion SPM® 45 series that ON Semiconductor has newly developed to provide a very compact and high performance inverter solution for AC motor drives in low-power applications such as washing machines and industrial fans. It combines low-loss short-circuit rated IGBTs and optimized gate drivers in a fully isolated package to deliver a simple and robust design. The system reliability is further enhanced by the built-in NTC for temperature monitoring, integrated under-voltage lock-out function for both high and low side, and an over-current protection input. Three separate open-emitter pins for low side IGBTs make three leg current sensing possible. Built-in bootstrap diodes and dedicated VS pins make PCB layout easy.

  • Motion Control - Home Appliance/Industrial Motor

  • 600V, 15A 3-phase IGBT inverter including control ICs for gate drive and protections
  • Easy PCB layout thanks to the built-in bootstrap diodes and the dedicated Vs pins
  • Three separate open-emitter pins from low side IGBTs for three leg current sensing
  • Single-grounded power supply with bootstrap operations
  • Built-in thermistor for temperature monitoring
  • Isolation rating of 2000Vrms/min.

Tools and Resources

Product services, tools and other useful resources related to FNB41560B2

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FNB41560B2

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

CDIP-026

NA

0

TUBE

72

Y

SPM45

3-Phase Inverter IGBT

Ceramic

Active High

600

15

1.6

~NA~

3 Emitter Pins

No

DIP

$10.2323

More Details

Show More

1-25 of 25

Products per page

Jump to :

Support on the go

Find and compare products, get support and connect with onsemi sales team.