Intelligent Power Module, 600 V, 40A

Favorite

Overview

FNB34060T is an advanced Motion SPM® 3 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC, and PMSM motors. These modules integrate optimized gate drive of the built-in IGBTs to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts, over-current shutdown, thermal monitoring of drive IC, and fault reporting. Thebuilt-in, high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal IGBTs.Separate negative IGBT terminals are available for each phase to support the widest variety of control algorithms.

  • Motion Control - Home Appliance/Industrial Motor
  • HVAC
  • Commercial Air conditioner
  • Factory automation
  • Robotics
  • 600 V - 40 A 3-Phase IGBT Inverter with Integral Gate Drivers and Protection
  • Low-Loss, Short-Circuit Rated IGBTs
  • Very Low Thermal Resistance using Al2O3 DBC Substrate
  • Built-In Bootstrap Diodes and Dedicated Vs Pins Simplify PCB Layout
  • Separate Open-Emitter Pins from Low-Side IGBTs for Three-Phase Current Sensing
  • Single-Grounded Power Supply
  • LVIC Temperature-Sensing Built-In for Temperature Monitoring
  • Isolation Rating: 2500 Vrms / 1 min.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FNB34060T6

Loading...

Active

CAD Model

Pb

A

H

P

SPMCF-027 / PDD, STD, SPM27-CF, SHORT LEAD (Special) CUSTOMER SPECIFIC OPTION

NA

0

TUBE

60

N

SPM3V

3-Phase Inverter IGBT

DBC

Active High

600

40

1.5

~NA~

3 Emitter Pins

No

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :